Knowledge Search
Download document () of 20

N4-4-1250-S15-DC

Eaton Series NZM molded case circuit breaker disconnect switch, NZM4-frame, Disconnect switch, Four-pole, 125A, 1500 Vdc, Photo voltaic

General specifications

Product Name
Eaton Series NZM molded case circuit breaker disconnect switch
Catalog Number
N4-4-1250-S15-DC
UPC
786685895260
Product Length/Depth
17 in
Product Height
11.5 in
Product Width
12.5 in
Product Weight
52.5 lb
Certifications
UL Listed

Product specifications

Amperage Rating
125 A
Voltage rating
1000 Vdc
Terminals
1250A
Features
Frame terminal
Mounting Method
Fixed
Number of poles
Four-pole
Type
Photovoltaic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.