Knowledge Search
Download document () of 20

N48M28B49CUNV

Eaton K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 80°C, 150 kVA, Cu windings, Elec. Shield, Frame: 920NE

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
N48M28B49CUNV
UPC
786680093845
Product Length/Depth
35.75 in
Product Height
75 in
Product Width
44.46 in
Product Weight
4160 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated

Physical Attributes

Coil material
Copper
Design
K-13
Frame
920NE
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Non-ventilated transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
150 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
80 °C rise

Miscellaneous

Special features
Electrostatically Shielded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.