Knowledge Search
Download document () of 20

N48M28T30NV

K-Factor Non Linear Transformer, Non-Ventilated, K-13, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 30 kVA, Al windings, Elec. Shield, Frame: 914DN

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
N48M28T30NV
UPC
786680064944
Product Length/Depth
22 in
Product Height
39.18 in
Product Width
29 in
Product Weight
507 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated

Physical Attributes

Coil material
Aluminum
Design
K-13
Frame
914DN
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Non-ventilated transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
30 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise

Miscellaneous

Special features
Electrostatically Shielded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.