Download document () of 20

N820-01M-OM4

10Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-01M-OM4
UPC
037332165213
Product Length/Depth
8 in
Product Height
0.25 in
Product Width
6 in
Product Weight
0.05 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
1 meter ( 3ft ) Duplex Multimode 50/125 Aqua OM4 Fiber Patch Cable, LC/LC
Connector Color
Aqua
Cable Jacket Material
LSZH
Network Speed
100 Gbps
10 Gbps
25 Gbps
1 Gbps (Gigabit)
40 Gbps
Product Highlights
Designed for 40/100-Gig Ethernet applications...OM4 Rated
Low-Smoke, Zero Halogen (LSZH) Aqua jacket
Backward compatible with existing 50/125 fiber
Max 40/100Gb distance of 300 meters @850nm
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
1M (3.3 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.