Photo is representative
Download
Eaton Series C molded case switch, NG-frame, ND, Molded case switch, Three-pole, 1200A, 600 Vac, 85 kAIC at 240 Vac, 50 kAIC at 480 Vac, 50/60 Hz
Product Name |
Eaton Series C molded case switch
|
Catalog Number |
ND312K
|
UPC |
782114356968
|
Product Length/Depth |
0.01 in
|
Product Height |
0.01 in
|
Product Width |
0.01 in
|
Product Weight |
0.01 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Amperage Rating |
1200 A
|
Voltage rating |
600 Vac
|
Circuit breaker type |
ND
|
Series |
Series G
|
Frame |
NG
|
Frequency rating |
50 to 60 Hz
|
Interrupt rating |
50 kAIC at 480 Vac
85 kAIC at 240 Vac |
Number of poles |
Three-pole
|
Type |
Molded case switch
|