Photo is representative
Download
Eaton Series C molded case circuit breaker, NG Generator Brkr 3 Pole 1200 Amp Bkr with line and load terminals, T1200NB3
Product Name |
Eaton Series C molded case circuit breaker
|
Catalog Number |
NG31200WZ07
|
UPC |
786679193082
|
Product Length/Depth |
6 in
|
Product Height |
9 in
|
Product Width |
16.5 in
|
Product Weight |
48 lb
|
Certifications |
UL Listed
IEC Rated CSA Certified |
Type |
Series C
|