Knowledge Search
Download document () of 20

NL30

Eaton CH 3/4-inch Loadcenter and Breaker Accessories - Neutral Lug,Neutral lug,150 A,CH,0.75 in,#3/0 max wire size loadcenters

General specifications

Product Name
Eaton neutral lug
Catalog Number
NL30
UPC
782113099163
Product Length/Depth
8 in
Product Height
0.1 in
Product Width
5 in
Product Weight
0.1 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Add-on

Product specifications

Type
Neutral lug
Amperage Rating
150 A
Used with
#3/0 max wire size loadcenters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.