Knowledge Search
Download document () of 20

NLP300

Eaton PON Accessories,300MCM bonding lug

General specifications

Product Name
Eaton neutral lug
Catalog Number
NLP300
UPC
786689053758
Product Length/Depth
8.25 in
Product Height
7.5 in
Product Width
4.75 in
Product Weight
0.088 lb
Certifications
Contact Manufacturer

Product specifications

Type
Neutral lug
Accessories
300MCM bonding lug
Amperage Rating
225 A
Bus material
Aluminum
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.