Photo is representative
Download
Eaton Bussmann series NO.232 flasher, Provides variable load functionality, 2 terminal, 12V, 20A, Non Indicating, Circuit protector
Product Name |
Eaton Bussmann series NO.232 flasher
|
Catalog Number |
NO.232
|
UPC |
051712813488
|
Product Length/Depth |
1.9 in
|
Product Height |
1.4 in
|
Product Width |
1.4 in
|
Product Weight |
0.5 lb
|
Compliances |
Contact factory
RoHS Compliant |
Global Catalog |
NO.232
|
Amperage Rating |
20 A
|
Fuse indicator |
Non-indicating
|
Voltage rating |
12 V
|
Type |
Circuit protector
|
Special features |
Provides variable load functionality, 2 terminal
|
Application |
Domestic cars, light trucks and vans
|