Photo is representative
Download
Eaton Bussmann series NO.727 flasher, Provides variable load functionality, 5 terminal, 12V, 12.60A, Non Indicating, Fuse panel
Product Name |
Eaton Bussmann series NO.727 flasher
|
Catalog Number |
NO.727
|
UPC |
051712569729
|
Product Length/Depth |
19.19 in
|
Product Height |
12 in
|
Product Width |
13.6 in
|
Product Weight |
0.5 lb
|
Compliances |
Contact factory
RoHS Compliant |
Global Catalog |
NO.727
|
Amperage Rating |
12.60A
|
Fuse indicator |
Non-indicating
|
Voltage rating |
12 V
|
Type |
Fuse panel
|
Special features |
Provides variable load functionality, 5 terminal
|
Application |
Late-model cars, light trucks (domestic/imported)
|