Photo is representative
Download
Eaton Bussmann series NO.758 flasher, Provides variable load functionality, 3 terminal, 12V, 12.60A, Non Indicating, Circuit protector
Product Name |
Eaton Bussmann series NO.758 flasher
|
Catalog Number |
NO.758
|
UPC |
051712271653
|
Product Length/Depth |
0.1 in
|
Product Height |
0.1 in
|
Product Width |
0.1 in
|
Product Weight |
0.5 lb
|
Compliances |
RoHS Compliant
Contact factory |
Global Catalog |
NO.758
|
Amperage Rating |
12.60A
|
Fuse indicator |
Non-indicating
|
Voltage rating |
12 V
|
Type |
Circuit protector
|
Special features |
Provides variable load functionality, 3 terminal
|
Application |
Late-model cars, light trucks (domestic/imported)
|