Photo is representative
Download
Eaton Bussmann series NO.852 flasher, Provides variable load functionality, 2 terminal, 12V, 35A, Non Indicating, Circuit protector
Product Name |
Eaton Bussmann series NO.852 flasher
|
Catalog Number |
NO.852
|
UPC |
051712623070
|
Product Length/Depth |
19.19 in
|
Product Height |
12 in
|
Product Width |
13.6 in
|
Product Weight |
0.145 lb
|
Compliances |
RoHS Compliant
Contact factory |
Global Catalog |
NO.852
|
Amperage Rating |
35 A
|
Fuse indicator |
Non-indicating
|
Voltage rating |
12 V
|
Type |
Circuit protector
|
Special features |
Provides variable load functionality, 2 terminal
|
Application |
Domestic cars, light trucks and vans
|