Knowledge Search
Download document () of 20

NXTS14538163

Eaton Crouse-Hinds series N-TB enclosure, 458 x 382 x 160mm, With hinge, Polished 316L stainless steel, 3 gland plates

General specifications

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS14538163
UPC
662276755369
Product Length/Depth
15.04 in
Product Height
18.03 in
Product Width
6.29 in
Product Weight
21.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Polished 316L stainless steel
Enclosure size
458 x 382 x 160mm
Number of gland plates
3
Hinge
With hinge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.