Download document () of 20

NZM1-XKAV

Eaton molded case circuit breaker accessory lockable main switch assembly kit, Suitable for switch-disconnector, lockable, Red-yellow for Emergency switching off, Three-pole, four-pole, NZM1(-4), NZM1(-1), PN1(-4), N(S)1(-4)

General specifications

Product Name
Eaton molded case circuit breaker accessory lockable main switch assembly kit
Catalog Number
NZM1-XKAV
EAN
4015082601997
Product Length/Depth
3.15 in
Product Height
1.82 in
Product Width
1.26 in
Product Weight
0.079 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
NZM1-XKAV

Product specifications

Used with
NZM1(-4), NZM1(-1), PN1(-4), N(S)1(-4)
Frame size
Frame J-K
Series
Series NZM
Number of poles
Four-pole
Three-pole
Type
Lockable toggle lever locking facilities
Special features
Suitable for switch-disconnector, power circuit breaker, lockable
Application
Red-yellow for Emergency switching off

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.