Download document () of 20

NZM1-XKC

Eaton molded case circuit breaker accessory lockable main switch assembly kit, Box terminal, Three-pole, (1) #8-2/0 AWG, (2) #25-6 AWG, NZM1(-4), PN1(-4), N(S)1(-4), Frame J-K, Series NZM

General specifications

Product Name
Eaton molded case circuit breaker accessory lockable main switch assembly kit
Catalog Number
NZM1-XKC
EAN
4015082600150
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
2 in
Product Weight
0.18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
NZM1-XKC

Product specifications

Used with
NZM1(-4), PN1(-4), N(S)1(-4)
Frame size
Frame J-K
Series
Series NZM
Wire size
(1) #8-2/0 AWG
(2) #25-6 AWG
Number of poles
Three-pole
Type
Box terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.