Download document () of 20

NZM1-XRAVR

Eaton molded case circuit breaker accessory lockable main switch assembly kit, Rear drive, Suitable for switch-disconnector, emergency stop, power circuit breaker, with axe, lockable, Three-pole, NZM1, N1, NS1, PN1, Frame J-K, Series NZM

General specifications

Product Name
Eaton molded case circuit breaker accessory lockable main switch assembly kit
Catalog Number
NZM1-XRAVR
EAN
4015081070220
Product Length/Depth
5.82 in
Product Height
5.71 in
Product Width
4.53 in
Product Weight
1.235 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
NZM1-XRAVR

Product specifications

Used with
NZM1, N1, NS1, PN1
Frame size
Frame J-K
Series
Series NZM
Color
Red
Number of poles
Three-pole
Type
Rear drive
Special features
Suitable for switch-disconnector, emergency stop, power circuit breaker, with axe, lockable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.