Download document () of 20

NZM2-XDV

Eaton molded case circuit breaker accessory handle mechanism, Rotary handle, Suitable for switch-disconnector, power circuit breaker, lockable, NZM2, Frame J-K, Series NZM, Black

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
NZM2-XDV
EAN
4015082601270
Product Length/Depth
4.5 in
Product Height
3 in
Product Width
1.378 in
Product Weight
0.838 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
NZM2-XDV

Product specifications

Used with
NZM2
Frame size
Frame J-K
Series
Series NZM
Color
Black
Type
Rotary handle
Special features
Suitable for switch-disconnector, power circuit breaker, lockable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.