Download document () of 20

NZM3-XR208-240AC

Eaton molded case circuit breaker accessory remote operator, Remote operator, 208-240 V, NZM3, Frame J-K, Series NZM, 208-240 V

General specifications

Product Name
Eaton molded case circuit breaker accessory remote operator
Catalog Number
NZM3-XR208-240AC
EAN
4015082598501
Product Length/Depth
1.378 in
Product Height
1.378 in
Product Width
1.378 in
Product Weight
6.956 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
NZM3-XR208-240AC

Product specifications

Used with
NZM3
Voltage rating
208-240V
Frame size
Frame J-K
Series
Series NZM
Rated control supply voltage
208-240 V
Type
Remote operator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.