Knowledge Search
Download document () of 20

NZM3-XTVD-0

Eaton Series NZM Electronic molded case circuit breaker, Door coupling rotary handle, black, size 3

General specifications

Product Name
Eaton Series NZM electronic molded case circuit breaker
Catalog Number
NZM3-XTVD-0
UPC
786689063825
Product Length/Depth
5 in
Product Height
5.5 in
Product Width
8 in
Product Weight
2.7 lb
Certifications
UL Listed
IEC Rated
CSA Certified

Product specifications

Series
Series NZM
Type
Series NZM

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.