Download document () of 20

NZM4-4-XKM2S-1600

Eaton molded case circuit breaker accessory module plate, Module plate, Double hole, 1600 A, Four-pole, NZM4, Frame J-K, Series NZM

General specifications

Product Name
Eaton molded case circuit breaker accessory module plate
Catalog Number
NZM4-4-XKM2S-1600
UPC
786685626017
Product Length/Depth
4.3 in
Product Height
5.1 in
Product Width
9.4 in
Product Weight
1.74 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
UL Listed
Global Catalog
NZM4-4-XKM2S-1600

Product specifications

Used with
NZM4
Amperage Rating
1600 A
Frame size
Frame J-K
Series
Series NZM
Mounting Method
Vertical
Number of poles
Four-pole
Type
Module plate
Special features
Double hole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.