Eaton molded case circuit breaker accessory cover, Cover, Three-pole, NZM4, Frame J-K, Series NZM
Product Name |
Eaton molded case circuit breaker accessory cover
|
Catalog Number |
NZM4-XKSA
|
EAN |
4015082668464
|
Product Length/Depth |
1.378 in
|
Product Height |
1.378 in
|
Product Width |
1.378 in
|
Product Weight |
1.27 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
NZM4-XKSA
|
Used with |
NZM4
|
Frame size |
Frame J-K
|
Series |
Series NZM
|
Number of poles |
Three-pole
|
Type |
Cover
|