Knowledge Search
Download document () of 20

NZMB1-AF35-NA

Eaton Series NZM complete molded case circuit breaker, NZM1-frame, NZMB1, Thermal-magnetic trip type, 320-400A trip rating, Three-pole, 35A, 480 Vac, 25 kAIC, Distribution circuit protection, Rocker lever, 35-35A, Front frame clamp, 35-35A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMB1-AF35-NA
EAN
4015082722043
Product Length/Depth
2.68 in
Product Height
5.71 in
Product Width
3.54 in
Product Weight
2.45 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
35 A
Voltage rating
480 Vac
Trip Type
T268
Circuit breaker type
NZMB1
Frame
NZM1
Class
Distribution circuit protection
Accessories
Rocker lever
Setting Range Ol Protector
35-35A
Short-circuit breaking capacity
25 kAIC
Interrupt rating
25 kAIC
Connection
Front frame clamp
Overload range
35-35A
Number of poles
Three-pole
Trip rating
320-400 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.