Knowledge Search
Download document () of 20

NZMB1-S12-CNA

Eaton Series NZM complete molded case circuit breaker, NZM1-frame, NZMB1, Magnetic only trip, 126-216A, Three-pole, 12A, 480 Vac, 25 kAIC, Motor protection without overload release, Magnetic switch off, 4 kW at 230 Vac, 7.5 kW at 400 Vac

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMB1-S12-CNA
EAN
4015081028603
Product Length/Depth
2.68 in
Product Height
5.71 in
Product Width
3.54 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
12 A
Voltage rating
480 Vac
Trip Type
Magnetic only
Circuit breaker type
NZMB1
Frame
NZM1
Class
Motor protection without overload release
Short-circuit breaking capacity
25 kAIC
Interrupt rating
25 kAIC
Rated operational current
7.5 kW at 400 Vac
4 kW at 230 Vac
Number of poles
Three-pole
Trip rating
126-216 A
Special features
Magnetic switch off

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.