Knowledge Search
Download document () of 20

NZMB2-A40-BT-NA

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMB2, Fixed thermal, adj. magnetic trip, 350-350A, Three-pole, 40A, 440 Vac, 25 kAIC, Box, Distribution circuit protect., 32-40A, Front frame clamp, 32-40A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMB2-A40-BT-NA
EAN
4015081074235
Product Length/Depth
4.05 in
Product Height
7.24 in
Product Width
4.13 in
Product Weight
5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
40 A
Voltage rating
440 Vac
Trip Type
T185
Circuit breaker type
NZMB2
Terminals
Box
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
320-400A delayed
Setting Range Ol Protector
32-40A
Short-circuit breaking capacity
25 kAIC
Interrupt rating
25 kAIC
Connection
Front frame clamp
Overload range
32-40A
Number of poles
Three-pole
Trip rating
350-350 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.