Knowledge Search
Download document () of 20

NZMB2-AF15-NA

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMB2, Fixed thermal, adjustable magnetic trip, 504-882A, Three-pole, 15A, 440 Vac, 25 kAIC, Distribution circuit protection, 15-15A, 350-350A delayed, Front screw, 15-15A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMB2-AF15-NA
EAN
4015082691424
Product Length/Depth
4.05 in
Product Height
7.24 in
Product Width
4.13 in
Product Weight
4.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
15 A
Voltage rating
440 Vac
Trip Type
T185
Circuit breaker type
NZMB2
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
350-350A delayed
Setting Range Ol Protector
15-15A
Short-circuit breaking capacity
25 kAIC
Interrupt rating
25 kAIC
Connection
Front screw
Overload range
15-15A
Number of poles
Three-pole
Trip rating
504-882 A

Export product specification