Knowledge Search
Download document () of 20

NZMH2-A40-SVE

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMH2, Adj. thermal, Adj. magnetic trip, Three-pole, 40A, 750 Vdc, Dist. circuit protection, Rocker lever, motor drive, 32-40A, 320-400A delayed, 32-40A, IEC/EN 60947-2

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMH2-A40-SVE
EAN
4015081128631
Product Length/Depth
4.05 in
Product Height
7.24 in
Product Width
4.13 in
Product Weight
5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Amperage Rating
40 A
Voltage rating
690 Vac, 750 Vdc
Trip Type
Adjustable thermal, adjustable magnetic
Circuit breaker type
NZMH2
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
320-400A delayed
Setting Range Ol Protector
32-40A
Short-circuit breaking capacity
150 kAIC
Interrupt rating
85-150 kAIC
Connection
Front screw
Overload range
32-40A
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.