Knowledge Search
Download document () of 20

NZMH2-AF15-BT-NA

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMH2, Adj. thermal, fixed magnetic trip, Three-pole, 15A, 690 Vac, 750 Vdc, 85-150 kAIC, Box, Distribution circuit protect., 15-15A, Front frame clamp, 15-15A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMH2-AF15-BT-NA
EAN
4015081074563
Product Length/Depth
4.05 in
Product Height
7.24 in
Product Width
4.13 in
Product Weight
4.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Amperage Rating
15 A
Voltage rating
690 Vac, 750 Vdc
Trip Type
Adjustable thermal, fixed magnetic
Circuit breaker type
NZMH2
Terminals
Box
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
350-350A delayed
Setting Range Ol Protector
15-15A
Short-circuit breaking capacity
150 kAIC
Interrupt rating
85-150 kAIC
Connection
Front frame clamp
Overload range
15-15A
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.