Knowledge Search
Download document () of 20

NZMN1-A125-NA

Eaton Series NZM complete molded case circuit breaker, NZM1-frame, NZMN1, Thermal-magnetic trip, 750-1250A delayed, Three-pole, 125A, 690 Vac, 500 Vdc, 50 kAIC, Distribution circuit protection, 100-125A, Front frame clamp, 100-125A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN1-A125-NA
EAN
4015082815738
Product Length/Depth
8 in
Product Height
4 in
Product Width
3.75 in
Product Weight
2.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
125 A
Voltage rating
690 Vac, 500 Vdc
Trip Type
T268
Circuit breaker type
NZMN1
Frame
NZM1
Class
Distribution circuit protection
Accessories
Rocker lever
Setting Range Ol Protector
100-125A
Short-circuit breaking capacity
50 kAIC
Interrupt rating
50 kAIC
Connection
Front frame clamp
Overload range
100-125A
Number of poles
Three-pole
Trip rating
750-1250 A delayed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.