Knowledge Search
Download document () of 20

NZMN1-A40-NA

Eaton Series NZM complete molded case circuit breaker, NZM1-frame, NZMN1, Thermal-magnetic trip, 320-400A trip rating, Three-pole, 40A, 690 Vac, 500 Vdc, 50 kAIC, Distribution circuit protection, 32-40A, Front frame clamp, 32-40A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN1-A40-NA
EAN
4015082742379
Product Length/Depth
2.68 in
Product Height
5.71 in
Product Width
3.54 in
Product Weight
2.45 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Amperage Rating
40 A
Voltage rating
690 Vac, 500 Vdc
Trip Type
T268
Circuit breaker type
NZMN1
Frame
NZM1
Class
Distribution circuit protection
Accessories
Rocker lever
Setting Range Ol Protector
32-40A
Short-circuit breaking capacity
50 kAIC
Interrupt rating
50 kAIC
Connection
Front frame clamp
Overload range
32-40A
Number of poles
Three-pole
Trip rating
320-400 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.