Knowledge Search
Download document () of 20

NZMN2-AF60-NA

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMN2, Thermal-magnetic trip, Three-pole, 60A, 690 Vac, 750 Vdc, 50 kAIC, Distribution circuit protection, 60-60A, 380-630A delayed, Front screw, 60-60A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN2-AF60-NA
EAN
4015082691783
Product Length/Depth
4.05 in
Product Height
7.24 in
Product Width
4.13 in
Product Weight
5.46 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Amperage Rating
60 A
Voltage rating
690 Vac, 750 Vdc
Trip Type
T268
Circuit breaker type
NZMN2
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
380-630A delayed
Setting Range Ol Protector
60-60A
Short-circuit breaking capacity
50 kAIC
Interrupt rating
50 kAIC
Connection
Front screw
Overload range
60-60A
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.