Knowledge Search
Download document () of 20

NZMN3-4-AE400

Eaton Series NZM complete molded case circuit breaker, NZM3-frame, NZMN3, Thermal-magnetic trip, Four-pole, 400A, 690 Vac, 50 kAIC at 415 Vac, 42 kAIC at 480 Vac, Distribution circuit protect., 200-400A, Front screw, 200-400A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN3-4-AE400
EAN
4015082658915
Product Length/Depth
6.535 in
Product Height
7.283 in
Product Width
7.283 in
Product Weight
7.3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
400 A
Voltage rating
690 V AC
Trip Type
T268
Circuit breaker type
NZMN3
Frame
NZM3
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
800-4400A delayed
Setting Range Ol Protector
200-400A
Short-circuit breaking capacity
50 kAIC
Interrupt rating
50 kAIC at 415 Vac
42 kAIC at 480 Vac
Connection
Front screw
Overload range
200-400A
Number of poles
Four-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.