Knowledge Search
Download document () of 20

NZMN4-AE1200-NA

Eaton Series NZM complete molded case circuit breaker, NZM4-frame, NZMN4, Thermal-magnetic trip, Three-pole, 1200A, 600 Vac, 50 kAIC at 400 Vac, Bolt-on, Distribution circuit protect., 600-1200A, 2400-14400A delayed, Front screw, 600-1200A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN4-AE1200-NA
EAN
4015082711221
Product Length/Depth
8.15 in
Product Height
8.268 in
Product Width
8.268 in
Product Weight
46.297 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Amperage Rating
1200 A
Voltage rating
600 Vac
Trip Type
T268
Circuit breaker type
NZMN4
Terminals
Bolt-on
Frame
NZM4
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Adjustment range short-circuit release
2400-14400A delayed
Setting Range Ol Protector
600-1200A
Short-circuit breaking capacity
50 kAIC
Interrupt rating
50 kAIC at 400 Vac
Connection
Front screw
Overload range
600-1200A
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.