Knowledge Search
Download document () of 20

OS306U-BK

Eaton occupancy sensor switch, No neutral required, Flush, 120V, Wire leads, Maintained closure, Black, Incand, MLV, ELV, Flrsnt, CFL, LED, halo, 1-pole, 3-way, 1-phase, 450 sq ft, Occupancy, 600W 722196

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OS306U-BK
UPC
032664722196
Product Length/Depth
2.8 in
Product Height
5 in
Product Width
3.3 in
Product Weight
0.001 lb
Certifications
NOM
cULus Listed

Product specifications

Special features
No neutral required
Type
Occupancy sensor switch
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
600 W
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
ELV
CFL
HAL
FLR
INC
MLV
LED
Number of ways
Three-way
Range
450 sq ft
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.