Knowledge Search
Download document () of 20

OS310U-A

Eaton occupancy sensor switch, Motion sensor with nightlight, Flush, 120V, Wire leads, Maintained closure, Almond, Incand, MLV, ELV, Flrsnt, CFL, LED, halo, 1-pole, 3-way, 1-phase, 1000 sq ft, Occupancy, 1000W 710810

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OS310U-A
UPC
032664710810
Product Length/Depth
3.31 in
Product Height
5.44 in
Product Width
2.88 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Motion sensor with nightlight
Type
Occupancy sensor switch
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
1000 W
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
ELV
FLR
LED
INC
CFL
HAL
MLV
Number of ways
Three-way
Range
1000 sq ft
Color
Almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.