Knowledge Search
Download document () of 20

OSP10-GY

Eaton occupancy sensor switch, Decorator, Flush, 120/277V, Wire leads, Gray, Incand, MLV, ELV, Flr, halo, Elect mtr lds, 1-pole, 3-way, 1-phase, 1000 sq ft, 1-relay, 800W (Inc/hal @120V), 1200W (Flr @120V), 2200W (Flr @277V) 717406

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSP10-GY
UPC
032664717406
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
50.738 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Decorator
Type
Occupancy sensor switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
2200 W (FLR at 277 V)
1200 W (FLR at 120 V)
800 W (INC/HAL at 120 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
Electrical motor loads
ELV
INC
MLV
HAL
FLR
Number of ways
Three-way
Relay
Single
Range
1000 sq ft
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.