Knowledge Search
Download document () of 20

OSP10D-BK

Eaton occupancy sensor dual switch, Flush, 120/277V, Wire leads, Maint closure, Black, Incand, MLV, ELV, Flr, halo, Elect mtr lds, 1-pole, 3-way, 1-ph, 1000 sq ft, 2-relay, 800W (Inc/hal @120V), 1200W (Flr @120V), 2200W (Flr @277V) 717536

General specifications

Product Name
Eaton occupancy sensor dual switch
Catalog Number
OSP10D-BK
UPC
032664717536
Product Length/Depth
3 in
Product Height
5.13 in
Product Width
3.3 in
Product Weight
50.738 lb
Certifications
NOM
cULus Listed

Product specifications

Special features
Dual switch
Type
Occupancy sensor dual switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
800 W (INC/HAL at 120 V)
2200 W (FLR at 277 V)
1200 W (FLR at 120 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
HAL
ELV
FLR
MLV
Electrical motor loads
INC
Number of ways
Three-way
Relay
Dual
Range
1000 sq ft
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.