Knowledge Search
Download document () of 20

OSP10M-LA

Eaton occupancy sensor switch, Decorator, Flush, 120/277V, Wire ld, Maint close, Almond, Inc MLV ELV Flr halo CFL LED Elec mtr lds, 1-pole, 3way, 1-ph, 1000 sq ft, 2-rly, 800W (Inc/hal @120V) 1200W (Flr @120V) 2200W (Flr @277V) 729362

General specifications

Product Name
Eaton occupancy sensor switch
Catalog Number
OSP10M-LA
UPC
032664729362
Product Length/Depth
4.63 in
Product Height
2.19 in
Product Width
3 in
Product Weight
30.419 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Decorator
Type
Occupancy sensor switch
Voltage rating
120/277 V
Number of poles
Single-pole
Phase
Single-phase
Power consumption
800 W (INC/HAL at 120 V)
2200 W (FLR at 277 V)
1200 W (FLR at 120 V)
Wiring method
Wire leads
Sensor type
Occupancy
Mounting method
Flush
Closure type
Maintained
Load type
MLV
INC
LED
Electrical motor loads
HAL
FLR
ELV
CFL
Number of ways
Three-way
Relay
Single
Range
1000 sq ft
Color
Almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.