Knowledge Search
Download document () of 20

OSUL06D-C4-K-L

Occ SW,Dim,SP,600W,UNV,W,V,BK

General specifications

Product Name
Eaton occupancy sensor and dimmer
Catalog Number
OSUL06D-C4-K-L
UPC
032664755033
Product Length/Depth
2.688 in
Product Height
6.125 in
Product Width
4.125 in
Product Weight
0.378 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Country of origin
CH
Frequency rating
60 Hz
Special features
Motion sensor and dimmer
Type
Sensor Dimmer
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Grade
Residential
Sensor type
Occupancy
Environmental conditions
Dry
Number of gangs
2
3
1
Load type
300 W for LED, CFL
600 W for INC, HAL, FLR, MLV, ELV
Material
Polycarbonate
Style type
Decorator
Termination style
Back and side wire
Connection type
Back
Side

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.