Download document () of 20

P006-C08-HG10

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 8 ft. (2.43 m) Coiled Cord, Black

  • Recommended for connecting devices to power outlets outside patient-care vicinities
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet
  • Medical power cord replaces or upgrades power cord provided by manufacturer
  • Coiled cord extends to 8-ft. (2.43 m) to allow flexibility in placing devices away from AC outlet

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-C08-HG10
UPC
037332193322
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
9.9 in
Product Weight
0.6 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P006-C08-HG10

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Mobile Cart
Printer
Server
Computer
UPS
PDU
Monitor/HDTV
Awg-Size
18
Cable Length
8 Foot
Coiled Length
8 ft
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Uncoiled Length
8.67 ft
Wire Size (Awg) - Max
0.82
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-C08-HG10 Hospital-Grade Power Cord, NEMA 5-15P to C13, 8-ft. (2.43 m) Coiled, Black
Product Features
Hospital Grade
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton