Power Cord Adapter, C14 to C5 - 7A, 125V, Black
Product Name |
Eaton Tripp Lite series adapter
|
Catalog Number |
P014-000
|
UPC |
037332218001
|
Product Length/Depth |
0.5 in
|
Product Height |
5 in
|
Product Width |
3.98 in
|
Product Weight |
0.07 lb
|
Compliances |
REACH
RoHS |
Certifications |
UL Listed
cUL Listed CSA certified |
Global Catalog |
P014-000
|
Cable Length |
0 ft
|
Plug Color |
Black
|
Awg-Size |
N/A
|
Operating temperature range |
14° to 140°F (-10° to 60°C)
|
Support from Eaton