Download document () of 20
We make what matters work*

P018-006-AOR

Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Orange

  • UL-listed
  • Recommended for Cisco®, HP and other C15-compatible hardware
  • Easy-to-identify orange SJT jacket and fully molded orange ends
  • 250V/15A rating
  • Lifetime limited warranty (Worldwide)
  • Flexible 14 AWG wire for easy routing

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C15 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Orange Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Orange PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P018-006-AOR
UPC
037332199171
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.71 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P018-006-AOR
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Network Switch
UPS
PDU
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Orange
Package Contents
P018-006-AOR Heavy-Duty Computer Power Cord, Orange, 6 ft.
Connector Color
Orange
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Plug Color
Orange
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Voltage Rating
100 - 250 VAC
Connector group
C15
C13
Connector
IEC 320-C15
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton