Download document () of 20

P055-010-CHN1

China Computer Power Cord, GB 15934-2008 to C13 - 10A, 250V, 17 AWG, 10 ft. (3.05 m), Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a GB 15934-2008 connector on one end and a IEC-320-C13 connector on the other. The 10 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded {CableJacketRating} ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P055-010-CHN1
UPC
037332232656
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.86 in
Product Weight
0.65 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Input current -max
10 Ampere
Operating temperature range
23° to 140°F (-5° to 60°C)
Storage temperature
-4° to 176°F (-20° to 80°C)
Device Compatibility
Monitor/HDTV
Server
Computer
Printer
UPS
PDU
Awg-Size
17
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
0% to 90% RH, Non-Condensing
Outer Cable Diameter
7.0mm
Power Cord Jacket Type
PVC
Storage Humidity Range
0% to 90% RH, Non-Condensing
Wire Size (Awg) - Max
1.15
Cable Length Range
9 - 14ft (2 - 4M)
Cable Jacket Color
Black
Package Contents
P055-010-CHN1 C13 to GB 15934-2008, China Computer Power Cord, 10-ft. (3.05 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
C13 to GB 15934-2008 cable for powering computers, servers and other network devices
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Ideal replacement for worn-out or missing Chinese power cable
Plug Color
Black
SideA Connector1
GB 15934-2008
SideB Connector1
IEC-320-C13
Voltage Rating
250 VAC
Connector
GB 15934-2008 (China)
IEC 320-C13

Export product specification

Need product support?

Support from Eaton