Download document () of 20
To be discontinued

P060-006

UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

A newer version of this product is available:

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P060-006
UPC
037332153630
Product Length/Depth
0.5 in
Product Height
9.06 in
Product Width
7.09 in
Product Weight
0.43 lb
Compliances
REACH
RoHS
Certifications
cUL Listed
UL Listed
CSA certified
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Computer
PDU
Laptop
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 70% RH
Outer Cable Diameter
6.5mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P060-006 BS1363 to C5 UK Computer Power Cable, 6 ft. (1.8 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
UK computer power cable for powering notebooks and laptops with C6 inlets
Ideal replacement for worn-out or missing UK IEC power cord
Plug Color
Black
SideA Connector1
BS1363 UK PLUG
SideB Connector1
IEC-320-C5
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton