Knowledge Search
Download document () of 20

P1-25/I2/SVB-NA

Eaton Rotary disconnect main switch, 25 A, Surface, Category: disconnect switch, Red handle

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-25/I2/SVB-NA
EAN
4015082558864
Product Length/Depth
7.25 in
Product Height
5.25 in
Product Width
4 in
Product Weight
1.62 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Rotary disconnect switch

Physical Attributes

Handle color
Red
Mounting
Surface
Type
Main switch

Performance Ratings

Amperage Rating
25A

Miscellaneous

Mounting hardware
Surface mounting
Product Category
Disconnect switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.