Knowledge Search
Download document () of 20

P1-25/V/SVB/HI11

Eaton Rotary disconnect switch, Rear, Category: disconnect switch, Rating: 400/415 V

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-25/V/SVB/HI11
EAN
4015080958260
Product Length/Depth
147 mm
Product Height
65 mm
Product Width
48 mm
Product Weight
0.64 kg
Certifications
UL Listed
Product Type
Rotary disconnect switch

Physical Attributes

Mounting
Rear
Type
Disconnect switch

Performance Ratings

Voltage rating
400/415 V

Miscellaneous

Product Category
Disconnect switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.