Knowledge Search
Download document () of 20

P1-32/E/SVB

Eaton Rotary disconnect switch, Large red/yellow handle, 32 A, Surface, Red handle

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-32/E/SVB
UPC
786685674438
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.4 lb
Certifications
UL Listed
Product Type
Rotary disconnect switch

Physical Attributes

Handle color
Red
Mounting
Surface
Type
Disconnect switch

Performance Ratings

Amperage Rating
32A

Miscellaneous

Accessories
Large red/yellow handle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.