Knowledge Search
Download document () of 20
Discontinued

P1-32/EA/SVB/N/HI11

Eaton rotary disconnect switch, Lockable in the 0 (off) position, Main switch, 32 A, 1NO-1NC, Red handle, Rotary handle, Flush mounting, Three-pole, 400 V

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-32/EA/SVB/N/HI11
UPC
786685907123
Product Length/Depth
3.58 in
Product Height
2.75 in
Product Width
1.06 in
Product Weight
0.57 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
P switch
Product Type
Rotary disconnect switch

Physical Attributes

Contact configuration
1 NO-1 NC
Number of poles
Three-pole

Performance Ratings

Amperage Rating
32A

Miscellaneous

Accessories
P1-32/EA/SVB, N-P1E, HI11-P1/P3E

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.