Knowledge Search
Download document () of 20
We make what matters work*

P1-32/V/SVB-SW

Eaton Rotary disconnect circuit interruptor, 32 A, Rear, Black handle

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P1-32/V/SVB-SW
EAN
4015080554844
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Rotary disconnect switch

Physical Attributes

Handle color
Black
Mounting
Rear
Type
Circuit interrupter

Performance Ratings

Amperage Rating
32A

Miscellaneous

Mounting hardware
Rear mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.