Download document () of 20

P142-000-UD

HDMI Swivel Adapter (Up / Down) (M/F)

  • Relieves stress on your equipments HDMI port
  • Use for confined spaces on the back of HDMI equipment
  • Male to Female Up / Down Swivel Adapter
  • HDMI Cable exits Up, Down, Angled

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P142-000-UD
UPC
037332165374
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.089 lb
Compliances
RoHS
Global Catalog
P142-000-UD

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (MALE) - SWIVEL
SideB Connector3
HDMI (MALE) - SWIVEL
Technology
HDMI
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.