Download document () of 20
We make what matters work*

P150-000

Compact/Slimline DB9 Coupler Gender Changer (F/F)

  • Changes gender of a DB9 male port (or cable) to DB9 female
  • Allows you to connect (2) DB9 male cables together
  • Lifetime limited warranty (Worldwide)
  • Fully shielded against EMI/RFI interference
  • Low profile gender changer (< 1 inch)

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
P150-000
UPC
037332016768
Product Length/Depth
0.5 in
Product Height
5.3 in
Product Width
3.9 in
Product Weight
0.03 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P150-000
Product Type
USB coupler

Product specifications

Color
Gold
Package Contents
Compact gold gender changer DB9F to DB9F
System Requirements
Serial
Any computer, device or cable with a DB9M connector
Connector type
Serial/parallel
SideA Connector1
DB9 (FEMALE)
SideB Connector1
DB9 (FEMALE)
SideB Connector3
DB9 (FEMALE)
Technology
Serial
Connector group
DB9
Connector
DB9 (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.